Index Plunger [Single Nut] EA948DD-62

Index Plunger [Single Nut] EA948DD-62
  • Volume Discount

【Product Specifications】
・Material-Body: steel (SUM22L), Knob: polyamide,Nose: steel (SUM22L)
・Manually operated spring plunger whose position can be easily unlocked by pulling the nose; the nose returns to the original condition by the internal spring when the knob isreleased.
・The nose lock type, -71 to -75, can be secured with the nose withdrawn by pulling up the knob and turning it 90°.
・Heat-proof temperature-80℃
・A…5
・B…M10
・C…21
・D…43.5
・J…13

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA948DD-62

Part Number
EA948DD-62
Part NumberVolume DiscountDays to Ship
Available

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948DD-62 in the Index Plunger [Single Nut] EA948DD-62 series.

Additional Products in this Category

Tech Support