Stopper Plate EA949RL-63

Stopper Plate EA949RL-63

【Product Specifications】
・Material-Steel (S45C)
・Thickness accuracy-±0.01mm
・Applicable bolt with a hexagonal hole-M8
・Use this product for stopping a colliding object at a certain position.
・This tool provides a highly reliable stop position when attached at 2 positions: the transfer machine side and the stop position.
・Hexagonal bolt hole…2 pcs
・A…50
・B…50
・C…15

Part Number

Configured Part Number is shown.

EA949RL-63

Part Number
EA949RL-63
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949RL-63 in the Stopper Plate EA949RL-63 series.

Additional Products in this Category

Tech Support