Fixed Damper EA949RM-13

Fixed Damper EA949RM-13

【Product Specifications】
・Material-Body: polyurethane, Insert: steel (STKM13C), Set color: SS400
・The insert allows firm fixation.
・The surface absorbs shocks.
・The body and the insert are integrally molded.
・The shape of a damper without size F is shown on the left side.
・A…15
・B…13
・D…M4
・F…7

Part Number

Configured Part Number is shown.

EA949RM-13

Part Number
EA949RM-13
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949RM-13 in the Fixed Damper EA949RM-13 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support