Fixed Damper EA949RM-22

Fixed Damper EA949RM-22

【Product Specifications】
・Material-Body: polyurethane, Insert: steel (STKM13C), Set color: SS400
・The insert allows firm fixation.
・The surface absorbs shocks.
・The body and the insert are integrally molded.
・The shape of a damper without size F is shown on the left side.
・A…25
・B…20
・D…M6
・F…20

Part Number

Configured Part Number is shown.

EA949RM-22

Part Number
EA949RM-22
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949RM-22 in the Fixed Damper EA949RM-22 series.

Additional Products in this Category

Tech Support