[Stainless Steel] Pipe Shelf EA951FE-33

[Stainless Steel] Pipe Shelf EA951FE-33

【Product Specifications】
・Material-Pipe and shelf: 18-8 stainless steel
・Load capacity: -31, -32: 5kg, -33 to -35: 10kg
・Dim. (mm) (W) x (D) x (H)…600 x 250 x 115
・Center lock reinforcement…None

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA951FE-33

Part Number
EA951FE-33
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951FE-33 in the [Stainless Steel] Pipe Shelf EA951FE-33 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support