[Stainless Steel] Wire Net Shelf EA951FE-38

[Stainless Steel] Wire Net Shelf EA951FE-38

【Product Specifications】
・Material: 18-8 stainless steel
・The shelf is available to fold up.
・Load capacity-5kg
・Dim. (mm)(W) x (D) x (H)…450 x 250 x 90

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA951FE-38

Part Number
EA951FE-38
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951FE-38 in the [Stainless Steel] Wire Net Shelf EA951FE-38 series.

Additional Products in this Category

Tech Support