Letter Case EA954JA-72A

Letter Case EA954JA-72A

【Product Specifications】
・Material-Polypropylene
・Weight--70A: 1.7kg, -71A: 1.8kg, -72A: 3.1kg
・The shape of top board is designed so that pens etc. do not easily slip off. (Clear file or paper of which size is up to A4 can be placed on.)
・With nonslip rubber legs
・Dim. (W x D x H)…278 x 335 x 345mm
・Drawer…A4 shallow type x 14

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA954JA-72A

Part Number
EA954JA-72A
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA954JA-72A in the Letter Case EA954JA-72A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support