Letter Case EA954JA-73A

Letter Case EA954JA-73A

【Product Specifications】
・Material-Polypropylene
・Weight--73A: 3.8kg, -74A: 3.6kg
・With nonslip rubber legs
・Dim. (W x D x H)…265 x 350 x 258mm
・Drawer…A4 shallow type x 7

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA954JA-73A

Part Number
EA954JA-73A
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA954JA-73A in the Letter Case EA954JA-73A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support