Slipper Stand EA954LB-22

Slipper Stand EA954LB-22

【Product Specifications】
・Material-Steel chrome plating finish
・Weight-1.3kg
・Simple design (can be set clearly into wall side)
・Capacity-12 pairs
・Size-485x175x565(H)mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA954LB-22

Part Number
EA954LB-22
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA954LB-22 in the Slipper Stand EA954LB-22 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support