SYS Tray Holder (Vertical) EA954TD-105

SYS Tray Holder (Vertical) EA954TD-105

【Product Specifications】
・Dim.-240 x 316mm
・Material-Recycled polypropylene
・A4 paper size vertical
・Available to put in SYS box EA954TD-11 to -26 (P.1471)
・Color…Clear

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA954TD-105

Part Number
EA954TD-105
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA954TD-105 in the SYS Tray Holder (Vertical) EA954TD-105 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support