SYS Tray Holder (Horizontal) EA954TD-115

SYS Tray Holder (Horizontal) EA954TD-115

【Product Specifications】
・Dim.-316 x 240mm
・Material-Recycled polypropylene
・A4 paper size horizontal
・Available to put in SYS box EA954TD-11 to -26 (P.1471)
・Color…Clear

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA954TD-115

Part Number
EA954TD-115
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA954TD-115 in the SYS Tray Holder (Horizontal) EA954TD-115 series.

Additional Products in this Category

Tech Support