Pen Stand EA954TE-1

Pen Stand EA954TE-1

【Product Specifications】
・Dim.-Dia 81 x 104(H)mm
・Material-Polypropylene
・Enough clearance for storage of tabletop small articles
・Color…Blue

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA954TE-1

Part Number
EA954TE-1
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support