SYS Tray EA954TF-11

SYS Tray EA954TF-11

【Product Specifications】
・Standard-A4
・Material-Polystyrene
・Dim.-255(W) x 343(D) x 65(H)mm
・Easy to stack with side stopper
・Color…Blue

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA954TF-11

Part Number
EA954TF-11
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA954TF-11 in the SYS Tray EA954TF-11 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support