SYS Tray EA954TF-5

SYS Tray EA954TF-5

【Product Specifications】
・Standard-A4
・Material-ABS resin
・Dim.-244(W) x 341(D) x 60(H)mm
・With detachable title card
・Color…Yellow

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA954TF-5

Part Number
EA954TF-5
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA954TF-5 in the SYS Tray EA954TF-5 series.

Additional Products in this Category

Tech Support