Tool Cabinet for Light Weight EA955A-7

Tool Cabinet for Light Weight EA955A-7

【Product Specifications】
・Weight-82kg
・Drawer Load capacity-50kg
・Material- steel
・With drawer latch
・With key
・Size-580(W)x620(D)x1000(H)mm
・Drawer-150(H)mm x 6 pcs
・Green Purchasing Law authorization product

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA955A-7

Part Number
EA955A-7
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support