Separation Case for Work Table(6 pcs) EA956TA-100

Separation Case for Work Table(6 pcs) EA956TA-100

【Product Specifications】
・For EA956TA-60~90 Partition Case
・Material …Polypropylene
・Color… milky-White Color
・OD …168×128×73(H)mm
・ID …155×114×72(H)mm
・Weight …60g(1 pc)
・Qty. Per Unit …6 sets

Part Number

Configured Part Number is shown.

EA956TA-100

Part Number
EA956TA-100
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA956TA-100 in the Separation Case for Work Table(6 pcs) EA956TA-100 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support