Color Label EA956VB-15 (Part Numbers)

Color Label EA956VB-15

【Product Specifications】
・Material…Paper
・Label size…13x30mm
・With one by one base
・Writable with pen, pencil, ballpoint pen, permanent marker and so on.
・Water protection, Oil protection, Acid protection, Alkali protection and other chemical protection.
・Easy to peel off without trace of bond.
・Easily used on any kinds of surface.
・The surface processed non-traditional machining paper
・Can be used from -40 degree to +115 degree
・Color…grass

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA956VB-15

Part Number
EA956VB-15
Part NumberVolume DiscountDays to Ship

Quote

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support