Parts Cabinet EA957F-11

Parts Cabinet EA957F-11

【Product Specifications】
・Material- Body: Steel, Drawer: ABS resin
・Drawer 3 rows, 3 lines
・Dim.-550 x 400 x 440(H)mm
・Drawer inside dim.-150 x 368 x 102(H)mm
・Weight-17kg
・The shelf board is treated with galvanizing which is excellent in oxidation resistance andwear resistance.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA957F-11

Part Number
EA957F-11
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA957F-11 in the Parts Cabinet EA957F-11 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support