Parts Cabinet EA957HC-12

Parts Cabinet EA957HC-12

【Product Specifications】
・Dim.-492 x 240 x 880(H)mm
・Drawer inside dim.-89 x 206 x 36(H)mm
・Drawer 18rows, 4lines
・Material-Body: Steel, Drawer: Resin
・Weight-22.2kg
・With 144 Partition boards.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA957HC-12

Part Number
EA957HC-12
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support