Parts Cabinet EA957HC-2

Parts Cabinet EA957HC-2

【Product Specifications】
・Dim.-358 x 237 x 253(H)mm
・Drawer inside dim.-89 x 206 x 36(H)mm
・Drawer 5 rows, 3lines
・Material-Body: Steel, Drawer: Resin
・Weight-3.6kg
・With 30 Partition boards.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA957HC-2

Part Number
EA957HC-2
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA957HC-2 in the Parts Cabinet EA957HC-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support