Parts Cabinet EA957HC-21

Parts Cabinet EA957HC-21

【Product Specifications】
・Dim.-419 x 275 x 486(H)mm
・Drawer inside dim.-108 x 241 x 57(H)mm
・Drawer 7rows, 3lines
・Material-Body: Steel, Drawer: Resin
・Weight-11.2kg
・With 42 Partition boards.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA957HC-21

Part Number
EA957HC-21
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA957HC-21 in the Parts Cabinet EA957HC-21 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support