Curve Rail (30mm Wide) EA970ED-5

Curve Rail (30mm Wide) EA970ED-5

【Product Specifications】
・Dim.…800 x 800mm
・Entry width…9mm
・Thickness…0.7mm
・Large functional rail that allows smooth opening and closing of partition curtains and sheets construction sites, factories, or shops
・Material…Steel
・Bending angle…500R
・Properloading…Up to 30kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA970ED-5

Part Number
EA970ED-5
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA970ED-5 in the Curve Rail (30mm Wide) EA970ED-5 series.

Additional Products in this Category

Tech Support