Mounting Bracket (for 30mm Rail) EA970EF-1

Mounting Bracket (for 30mm Rail) EA970EF-1

【Product Specifications】
・Dim.-62 x 25 x 29(H)mm
・Hole dia.-Dia. 4.2mm
・Material-Steel
・For mounting on a wall

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA970EF-1

Part Number
EA970EF-1
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA970EF-1 in the Mounting Bracket (for 30mm Rail) EA970EF-1 series.

Additional Products in this Category

Tech Support