Joint Cover (for 30mm Rail) EA970EF-32

Joint Cover (for 30mm Rail) EA970EF-32

【Product Specifications】
・Dim.-100 x 33.5 x 26.5(H)mm
・Material-Steel

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA970EF-32

Part Number
EA970EF-32
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA970EF-32 in the Joint Cover (for 30mm Rail) EA970EF-32 series.

Additional Products in this Category

Tech Support