Gap Closing Sheet for width of 30mm EA970EN-2

Gap Closing Sheet for width of 30mm EA970EN-2

【Product Specifications】
・PVC
・Size-200mm x 2m
・Thickness-0.2mm
・For rail, use EA970EL-2 or EA970EM-3.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA970EN-2

Part Number
EA970EN-2
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA970EN-2 in the Gap Closing Sheet for width of 30mm EA970EN-2 series.

Additional Products in this Category

Tech Support