Rail for Heavy Weight (40mm Wide) EA970FB-2

Rail for Heavy Weight (40mm Wide) EA970FB-2

【Product Specifications】
・Length…2m
・Entry width…9.5mm
・Large functional rail that allows smooth opening and closing of partition curtains and shetets at construction sites, factories, or shops
・Thickness…1mm
・Material…Steel
・Proper loading…Up to 50kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA970FB-2

Part Number
EA970FB-2
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA970FB-2 in the Rail for Heavy Weight (40mm Wide) EA970FB-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support