Curve Rail (40mm Wide) EA970FD-5

Curve Rail (40mm Wide) EA970FD-5

【Product Specifications】
・Entry width…9.5mm
・Dim.…800 x 800mm
・Bending angle…500R
・Thickness…1mm
・Large functional rail that allows smooth opening and closing of partition curtains and sheets at construction sites, factories, and shops
・Material…Steel
・Proper loading…Up to 50kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA970FD-5

Part Number
EA970FD-5
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA970FD-5 in the Curve Rail (40mm Wide) EA970FD-5 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support