Top-mounted Bracket with Clip (for 40mm Rail) EA970FF-12

Top-mounted Bracket with Clip (for 40mm Rail) EA970FF-12

【Product Specifications】
・Material-Steel
・A rail can be brought outside of the steel.
・Jaw width…25mm
・Dim. (mm)…83 x 34 x 60(H)

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA970FF-12

Part Number
EA970FF-12
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA970FF-12 in the Top-mounted Bracket with Clip (for 40mm Rail) EA970FF-12 series.

Additional Products in this Category

Tech Support