Top-mounted Bracket with Clip (for 40mm Rail) EA970FF-22

Top-mounted Bracket with Clip (for 40mm Rail) EA970FF-22

【Product Specifications】
・Material-Steel
・A rail can be attached to the bottom of a steel.
・Jaw width…25mm
・Dim. (mm)…81 x 34 x 62(H)

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA970FF-22

Part Number
EA970FF-22
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support