Sheet Hanger EA970GC-7

Sheet Hanger EA970GC-7

【Product Specifications】
・Size …250×61mm
・Material …Stainless
・Qty. Per Unit …1 pc
・Goodwill Type Vinyl sheet Hanger for Hanging
・Perfect To Be Used For Partitioning The Back Entrance Which Would Enable Entrance/exist Without Opening The Sheet.
・Highly Effective For Energy Saving, Dust-proof, And Insect Repellence.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA970GC-7

Part Number
EA970GC-7
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support