Curtain Rail Set EA970KA-1

Curtain Rail Set EA970KA-1

【Product Specifications】
・Material…Stainless steel (SUS430)
・Hairline finish
・For single lifting curtain
・Accompanying bracket…3 pcs
・Set details…Rail (1 pc),1 set of runner and magnet runner (one side magnet runner 1 pc only for -1),cap stop (2 pcs),brackets,mounting screws
・Two types of attachments are available using brackets; front attachment and direct attachment to the ceiling.
・Length…0.6 to 1.0m
・Accompanying runner…7 pcs
・Proper loading…Up to 5kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA970KA-1

Part Number
EA970KA-1
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA970KA-1 in the Curtain Rail Set EA970KA-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support