Magic Guard EA979BK-25

Magic Guard EA979BK-25

【Product Specifications】
・For book and accessory
・Length-2m
・Tape width-25mm
・Material-foam and adhesive gel : acrylic
・Color-White
・Free cut type
・The foam prevents overturn and fall of items with its micro absorption effect.
・Washable and usable repeatedly

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA979BK-25

Part Number
EA979BK-25
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA979BK-25 in the Magic Guard EA979BK-25 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support