Magic Guard EA979BK-5

Magic Guard EA979BK-5

【Product Specifications】
・Aseismic item to prevent LCD TV and PC display turnover
・Gel type
・Dim.-MAGILOCK: 35 x 20mm, Hook & loop tape: 50 x 50mmAseismic gel: 35 x 20mm
・Material-MAGILOCK: polyester, Hook & Loop TAPE: nylonAseismic gel: PU
・4 pcs each

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA979BK-5

Part Number
EA979BK-5
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA979BK-5 in the Magic Guard EA979BK-5 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support