Magic Guard EA979BK-6

Magic Guard EA979BK-6

【Product Specifications】
・Aseismic item to prevent LCD TV and PC display turnover
・Jointed fix type
・Dim.-MAGILOCK: 35 x 35mm, 35 x 50mm,Hook and loop fastener: 40 x 120mm
・Material-MAGILOCK: polyester, hook and loop fastener nylon
・4 pcs each

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA979BK-6

Part Number
EA979BK-6
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA979BK-6 in the Magic Guard EA979BK-6 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support