Magic Guard EA979BK-9

Magic Guard EA979BK-9

【Product Specifications】
・35 x 20mm hook and loop fastener (with fiber adhesive tape): 6 pcs.
・40 x 45mm hook and loop fastener (with film), 3 pcs.
・With 12 nails
・Prevents your precious pieces of furniture from toppling

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA979BK-9

Part Number
EA979BK-9
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA979BK-9 in the Magic Guard EA979BK-9 series.

Additional Products in this Category

Tech Support