Thumb Lock(2 pcs) EA979BR-100

Thumb Lock(2 pcs) EA979BR-100

【Product Specifications】
・Adhesive face-50.8 x 76.2mm
・Belt length-203mm
・This product prevents OA equipment, furniture, etc. from earthquake shaking.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA979BR-100

Part Number
EA979BR-100
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA979BR-100 in the Thumb Lock(2 pcs) EA979BR-100 series.

Additional Products in this Category

Tech Support