Thumb Lock(2 pcs) EA979BR-45

Thumb Lock(2 pcs) EA979BR-45

【Product Specifications】
・Weight of target item…For 45kg (belt length 102mm)

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA979BR-45

Part Number
EA979BR-45
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA979BR-45 in the Thumb Lock(2 pcs) EA979BR-45 series.

Additional Products in this Category

Tech Support