Adhesion fixed tape(For Fall・Move Relief) EA979D-140

Adhesion fixed tape(For Fall・Move Relief) EA979D-140

【Product Specifications】
・Length …2.5m
・Tape Width …40mm
・Material …Acrylic fiber System Special Polymer Form
・Use Suitable Temperature …0 To 50℃
・Prevents From Having Objects Upon The Book Shelf, Medicine Shelf, And Upon The Table From Falling Off Or Moving Around Simply By Attaching The Product Onto The Objects.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA979D-140

Part Number
EA979D-140
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA979D-140 in the Adhesion fixed tape(For Fall・Move Relief) EA979D-140 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support