Aseismic Base EA979D-19

Aseismic Base EA979D-19

【Product Specifications】
・Material-Urethane elastomer
・For various peripheral devices
・Dim.(mm)…100 x 100 x 5
・Qty. per unit…1 pc
・Load(for 1 pc)…100kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA979D-19

Part Number
EA979D-19
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA979D-19 in the Aseismic Base EA979D-19 series.

Additional Products in this Category

Tech Support