Nylon Sling EA981CC-3

Nylon Sling EA981CC-3

【Product Specifications】
・Material-Nylon
・Lift capacity…(Width) 75mm(2.5t)
・Length…3.0m

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA981CC-3

Part Number
EA981CC-3
Part NumberVolume DiscountDays to Ship

Quote

Loading...

  1. 1

Additional Products in this Category

Tech Support