Signal Sling EA981CG-2

Signal Sling EA981CG-2

【Product Specifications】
・Material-Tetoron
・The surface is blue, and the core material is white. Because appearance of the white color of the core material indicates the end of the service life, the tool is effective for quality management.
・Lift capacity…(Width) 25mm (0.8t)
・Length…2.0m
・The JIS third class

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA981CG-2

Part Number
EA981CG-2
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA981CG-2 in the Signal Sling EA981CG-2 series.

Additional Products in this Category

Tech Support