Signal Sling EA981CH-2

Signal Sling EA981CH-2

【Product Specifications】
・Material-Tetoron
・The surface is blue, and the core material is white. Because appearance of the white color of the core material indicates the end of the service life, the tool is effective for quality management.
・Lift capacity…(Width) 35mm (1.25t)
・Length…2.0m
・The JIS third class

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA981CH-2

Part Number
EA981CH-2
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support