Signal Sling EA981CJ-2.5

Signal Sling EA981CJ-2.5

【Product Specifications】
・Material-Tetoron
・The surface is blue, and the core material is white. Because appearance of the white color of the core material indicates the end of the service life, the tool is effective for quality management.
・Lift capacity…(Width) 50mm (1.6t)
・Length…2.5m
・The JIS third class

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA981CJ-2.5

Part Number
EA981CJ-2.5
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA981CJ-2.5 in the Signal Sling EA981CJ-2.5 series.

Additional Products in this Category

Tech Support