Chemical Sling EA981CR-3

Chemical Sling EA981CR-3

【Product Specifications】
・Acid/Alkali-resistant sling
・Material-Polypropylene
・Width…50mm
・Lift capacity…1.0t
・Length…3.0m

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA981CR-3

Part Number
EA981CR-3
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA981CR-3 in the Chemical Sling EA981CR-3 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support