Chemical Sling EA981CR-4

Chemical Sling EA981CR-4

【Product Specifications】
・Acid/Alkali-resistant sling
・Material-Polypropylene
・Width…50mm
・Lift capacity…1.0t
・Length…4.0m

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA981CR-4

Part Number
EA981CR-4
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA981CR-4 in the Chemical Sling EA981CR-4 series.

Additional Products in this Category

Tech Support