Multi Sling EA981CV-6

Multi Sling EA981CV-6

【Product Specifications】
・The side Cloth …Nylon
・Core Thread …Polyester
・The width …40mm
・Full length …6.0m
・Lift Capacity …1.0t
・Color …Purple

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA981CV-6

Part Number
EA981CV-6
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA981CV-6 in the Multi Sling EA981CV-6 series.

Additional Products in this Category

Tech Support