Multi Sling EA981CW-3

Multi Sling EA981CW-3

【Product Specifications】
・Lift capacity…1.6t(Blue)
・Length…3.0m

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA981CW-3

Part Number
EA981CW-3
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA981CW-3 in the Multi Sling EA981CW-3 series.

Additional Products in this Category

Tech Support