Multi Sling EA981CY-6.5 (EA981CY-6.5)

Multi Sling EA981CY-6.5

【Product Specifications】
・Lift capacity…3.2t(Yellow)
・Length…6.5m

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA981CY-6.5

Part Number
EA981CY-6.5
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA981CY-6.5 in the Multi Sling EA981CY-6.5 series.

Additional Products in this Category

Tech Support