[Endless] Multi Sling EA981DF-2.5

[Endless] Multi Sling EA981DF-2.5

【Product Specifications】
・Covering cloth-Nylon
・Core strings-Polyester
・Lift capacity…0.5t(Gray)
・Length…2.5m

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA981DF-2.5

Part Number
EA981DF-2.5
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA981DF-2.5 in the [Endless] Multi Sling EA981DF-2.5 series.

Additional Products in this Category

Tech Support