[Endless] Multi Sling EA981DJ-10

[Endless] Multi Sling EA981DJ-10

【Product Specifications】
・Lift capacity…2.0t(Green)
・Length…10.0m

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA981DJ-10

Part Number
EA981DJ-10
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA981DJ-10 in the [Endless] Multi Sling EA981DJ-10 series.

Additional Products in this Category

Tech Support